Products
Industries & Solutions
Company
Service & Support

Highly dynamic rotation and swiveling of industrial robots

Magnetically Coded Angle BML Encoder Systems

Highly dynamic rotation and swiveling of industrial robots

Real-time capabilities with high positioning accuracy and a small footprint – these advantages make magnetically coded angle encoder systems ideal for providing position feedback in torque motors.

Features

  • Long uptime thanks to short setup times: no play or hysteresis
  • Highly dynamic: high cycle frequency increases productivity
  • Integrable and energy efficient: slim design, low weight
  • High power density: no space needed for gears

Recommended products for precise robot positioning

BML0906

Absolute linear encoder

BML085M

Incremental linear encoder

BML0906

Absolute linear encoder

Dimension
16 x 18.6 x 54 mm
Connection
Cable, 5 m, PUR
Housing material
Die-cast zinc, nickel-plated, Chrome-plated
Interface
IO-Link 1.1
Measuring range
8190 mm
Resolution
1 µm
Read distance
0.01...1.3 mm
Operating voltage Ub
18...30 VDC
Ambient temperature
-20...70 °C
IP rating
IP67
Procedure direction
Lengthwise to tape
Interface coding
Binary
Approval/Conformity
cURus
CE
WEEE
More product details
BML085M

Incremental linear encoder

Dimension
12 x 13.1 x 35 mm
Connection
Cable, 2 m, PUR
Housing material
Aluminum
Interface
Digital A/B (RS422)
Resolution
1 µm
Read distance
0.01...1.8 mm
Reference signal
without reference signal
Operating voltage Ub
4.75...5.25 VDC
Ambient temperature
-20...80 °C
IP rating
IP67
Procedure direction
Lengthwise to tape
Approval/Conformity
cURus
CE
WEEE
More product details

More application examples in the field of robotics

Discover more topics

Related topics

Downloads

  • Industry brochure drive technology
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue