Products
Industries & Solutions
Company
Service & Support

Flexibly monitor processes in the smallest of spaces

BCM condition monitoring sensor

Flexibly monitor processes in the smallest of spaces

Unplanned downtimes and malfunctions in the production process are annoying and expensive. Our multi­functional condition monitoring sensor supports the efficient and trouble-free operation of your plant and increase the overall equipment effectiveness (OEE). The sensor provides you with condition data that you can use to automate inspections. It detects various physical variables such as vibration, temperature, humidity and ambient pressure, processes them and transmits the data to a higher-level system via IO-Link. It can also detect and communicate its own status.

Features

  • Different measured variables in one device
  • Integrated evaluation electronics with configurable data preprocessing
  • Events and status displays configurable
  • Quick to connect and easy to integrate via IO-Link
  • Compact design for confined spaces

Recommended products for smart condition monitoring in robotic processes

BCM0003

Condition monitoring sensors with additional vibration analysis in the time and frequency domain

BCM0001

Condition Monitoring Sensors with vibration analysis and contact temperature monitoring

BCM0002

Condition Monitoring sensors with additional monitoring of relative humidity and ambient pressure

BAV002N

Sensors and software for condition monitoring of machines and plants

BCM0003

Condition monitoring sensors with additional vibration analysis in the time and frequency domain

Function
Vibration analysis in time domain
Vibration analysis in frequency range
Rotational speed input
Contact temperature monitoring
Vibration, frequency range
2...4500 Hz (±10 %)
2...6000 Hz (±3 dB)
Vibration, number of measuring axes
3
Vibration, measuring range
-16…16 g
Contact temperature, measuring range
-40…+80 °C
Rated operating voltage Ue DC
24 V
Interface
IO-Link 1.1.3
Connection
Cable with connector, M12x1-Male, 4-pin, 1.5 m, PUR
Housing material
Stainless steel 1.4404 (316L)
IP rating
IP67, IP68, IP69K
Ambient temperature
-40...80 °C
Secondary features
Identification
Device Discovery
Switching Counter
Logic Blocks
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Pin Assignment
Secondary features for condition monitoring
Internal temperature monitoring
More product details
BCM0001

Condition Monitoring Sensors with vibration analysis and contact temperature monitoring

Function
Vibration analysis in time domain
Contact temperature monitoring
Vibration, frequency range
2…1800 Hz (±10 %)
2…2500 Hz (±3 dB)
Vibration, number of measuring axes
3
Vibration, measuring range
-16…16 g
Contact temperature, measuring range
-25…+70 °C
Rated operating voltage Ue DC
24 V
Interface
IO-Link 1.1
Connection
Cable with connector, M12x1-Male, 3-pin, 1.5 m, PUR
Housing material
1.4404 stainless steel
IP rating
IP67, IP68, IP69K
Ambient temperature
-25...70 °C
More product details
BCM0002

Condition Monitoring sensors with additional monitoring of relative humidity and ambient pressure

Function
Vibration analysis in time domain
Contact temperature monitoring
Relative Humidity
Ambient Pressure
Vibration, frequency range
2…1800 Hz (±10 %)
2…2500 Hz (±3 dB)
Vibration, number of measuring axes
3
Vibration, measuring range
-16…16 g
Contact temperature, measuring range
-25…+70 °C
Relative humidity, measuring range
5...95 %RH
Ambient pressure, measuring range
300…1100 hPa
Rated operating voltage Ue DC
24 V
Interface
IO-Link 1.1
Connection
Cable with connector, M12x1-Male, 3-pin, 1.5 m, PUR
Housing material
1.4404 stainless steel, Membrane: ePTFE with nylon fleece
IP rating
IP67
Ambient temperature
-25...70 °C
More product details
BAV002N

Sensors and software for condition monitoring of machines and plants

Data storage
8 GB EMMC
Processor
1.8 GHz / 400MHz
Working memory
2 GB RAM
Connection slots
2x LAN: RJ45-Female, 8-pin
4x IO-Link: M8x1-Female, 4-pin, A-coded
PWR: Phoenix MC1.5/3-STF-3.81
USB: USB 2.0 Standard-A
Dimension
101 x 126 x 50 mm
More product details

More application examples in the field of robotics

Discover more topics

Downloads

  • Industry brochure industrial robotics
  • Industry brochure white goods – household appliances
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue