Products
Industries & Solutions
Company
Service & Support

Quick sensor changes and fast commissioning

IO-Link sensors

Quick sensor changes and fast commissioning

IO-Link enables fast, error-free sensor replacement and prompt commissioning. Since the parameters of a replaced IO-Link sensor are automatically written to the new sensor by the IO-Link master or the controller, you are able to significantly reduce downtimes. In addition, commissioning processes, format changes or recipe changes can be handled centrally via the controller's function blocks. This saves time and minimizes opportunities for errors. Another advantage for you is that IO-Link devices cannot be mixed up, as they can be identified automatically via IO-Link.

Features

  • Quick, easy and cost-effective installation with three- or four-wire industry-standard cables
  • Process, event and service data is collected
  • Master or controller can store parameters for use with replacement devices
  • Condition monitoring functions in select sensors

Recommended products for quick sensor changes

BNI007Z

IO-Link sensor/actuator hubs with PA housing

BNI00K4

Network modules for Profinet with PPS housing

BNI00HA

Network modules for EtherCAT

BNI0046

IO-Link sensor/actuator hubs

BNI00EN

Network modules for Profinet

BNI007Z

IO-Link sensor/actuator hubs with PA housing

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Extension port
yes
Current sum US, sensor
4 A
Switching current
16x 350 mA
Current sum UA, actuator
4 A
Housing material
PA, Transparent
Dimension
50 x 30.8 x 115 mm
Ambient temperature
-25...70 °C
IP rating
IP67, when threaded in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
3.5 ms
Process data IN
2 bytes
Process data OUT
2 bytes
More product details
BNI00K4

Network modules for Profinet with PPS housing

Interface
Profinet
Interface IIoT
REST API, MQTT parsed
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
2 A
Fast Start-Up (FSU)
yes
Display
no
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
7/8"-Male, 5-pin
Connection (supply voltage OUT)
7/8"-Female, 5-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
9.0 A
Current sum UA, actuator
9.0 A
Housing material
Plastic
Dimension
68 x 42.9 x 226 mm
Ambient temperature
-25...70 °C
IP rating
IP67
IO-Link version
1.1.3
Safety Hub Support
yes
More product details
BNI00HA

Network modules for EtherCAT

Interface
EtherCAT
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
2 A
Display
no
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
7/8"-Male, 5-pin
Connection (supply voltage OUT)
7/8"-Female, 5-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
9.0 A
Current sum UA, actuator
9.0 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 37.9 x 224 mm
Ambient temperature
-5...70 °C
IP rating
IP67
IO-Link version
1.1
More product details
BNI0046

IO-Link sensor/actuator hubs

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection (supply voltage IN)
7/8"-Male, 5-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Extension port
yes
Single-channel monitoring
yes
Current sum US, sensor
9.0 A
Switching current
16x 2 A
Current sum UA, actuator
9.0 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 32.4 x 181.5 mm
Ambient temperature
-5...55 °C
IP rating
IP67, when threaded in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
6.2 ms
Process data IN
8 bytes
Process data OUT
2 bytes
More product details
BNI00EN

Network modules for Profinet

Interface
Profinet
Interface IIoT
REST API
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
4 A
Fast Start-Up (FSU)
yes
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 5-pin, L-coded
Connection (supply voltage OUT)
M12x1-Female, 5-pin, L-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
16 A
Current sum UA, actuator
16 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 31.7 x 224 mm
Ambient temperature
-5...70 °C
IP rating
IP67
IO-Link version
1.1
Safety Hub Support
yes
More product details

More application examples in the field of robotics

Discover more topics

Downloads

  • Industry brochure industrial robotics
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue