Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 45 mm
Style Housing
M12x1
Installation
for flush mounting
Range
4 mm
Switching output
PNP Normally closed (NC)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BES M12EE-POC40B-S04G | BES M12EE-POC40B-S04G-L01 | BES M12EI-POC40B-S04G | BES M12EI-POC40B-S04G-L01 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 45 mm | Ø 12 x 45 mm | Ø 12 x 65 mm | Ø 12 x 65 mm |
|---|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting | for flush mounting |
| Range | 4 mm | 4 mm | 4 mm | 4 mm |
| Switching output | PNP Normally closed (NC) | PNP Normally closed (NC) | PNP Normally closed (NC) | PNP Normally closed (NC) |
| Switching frequency | 2000 Hz | 2000 Hz | 1000 Hz | 1000 Hz |
| Housing material | 1.4404 stainless steel | 1.4404 stainless steel | 1.4404 stainless steel | 1.4404 stainless steel |
| Material sensing surface | LCP | LCP | LCP | LCP |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP68 | - | IP68 | - |
| Approval/Conformity |
CE cULus EAC |
CE UKCA cULus Ecolab WEEE |
cULus CE UKCA WEEE |
cULus CE UKCA Ecolab WEEE |
| Principle of operation | Inductive sensor | - | Inductive sensor | - |
| Special characteristics | - | Washdown | - | Washdown |
| IP rating | - | IP68 | - | IP68 |
Only CAD model download is supported