Products
Products
Contact & Support
Shopping cart
Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BIC0054

Inductive couplers for IO-Link signal transmission

Typecode:

BIC 2I0-IAA50-M30MI3-SM4A5A

Loading...
Function
Uni IO-Link
Transmission distance
0...5 mm
Component
Remote
Interface
IO-Link 1.0
Connection
Connector, M12x1-Female, 5-pin
Output voltage
24 VDC
Rated output current
500 mA
Housing material
Nickel-plated brass, coated
Dimension
Ø 30 x 107.5 mm
Ambient temperature
-5...55 °C
IP rating
IP67
Transfer rate
COM2 (38.4 kBaud)
SIO mode
no
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Y-Splitters

IO-Link signal transmission

Single-Ended Cordsets

Double-Ended Cordsets

T-Splitters

ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 4.1
27-04-90-90
ECLASS 5.1.3
27-04-90-90
ECLASS 5.1.4
27-04-90-90
ECLASS 6.2
27-04-90-90
ECLASS 8.1
27-04-90-90
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
39121019
UNSPSC 7.0901
39121019