Continuous measurement of notching tool position

BTL magnetostrictive sensors

High-resolution micropulse transducers from Balluff for wear-free position measurement of notching tools are easy to install and have been proven for years. When the highest precision is required for position measurement in the tightest of spaces, we offer you a new generation of magnetostrictive sensors in two optimized profile designs and with analog as well as IO-Link interfaces.

Features

  • Fast and easy mounting due to compact design
  • Available with analog and IO-Link interface
  • Easy parameterization via IO-Link
  • Continuous monitoring of conditions such as temperature and service life for IO-Link-capable devices
  • Simultaneous measurement of multiple positions and velocities
  • Ideal for harsh industrial environments due to hermetically sealed IP67 aluminum housing
  • Long service life, as wear-free due to non-contact operating principle

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue