Control driverless transport systems

BIS industrial RFID systems

Reliable and automated transport of mother and daughter rolls as well as components such as cell housings is essential for industrial cell production. Our RFID systems facilitate the navigation of automated guided vehicles, enabling efficient material flow in battery production. Through communication between the RFID reader in the vehicle and the data carriers embedded in the floor, the vehicle is guided precisely to the respective work station by using its logic to detect the location and make decisions to stop, turn, rotate or drive straight ahead.

Features

  • Detecting the absolute position as the vehicle passes by
  • Can prove at any time which vehicle is where and with which material
  • Communicate contact-free and maintenance-free
  • Automate work processes, reduce manual activities

Related topics

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue