Correct tensioning of the foil during cell assembly

BMP magnetic field position measurement systems

The web tension of electrode foils in roll-to-roll processes during several production steps is crucial to ensure high process reliability. Without the correct tension, web edge/guide control cannot function properly. For this purpose, our magnetic field position measuring systems reliably measure the stroke of the dancer cylinder during the up and down movement of the roll and transmit the signal to the control system. The compact design can be easily integrated and mounted on a wide range of cylinders.

Features

  • Continuous monitoring of the piston position in a confined space with analog voltage and current output as well as IO-Link interface
  • Ideal for Industry 4.0 – automatic size change, condition monitoring and predictive maintenance
  • Measuring range: up to 256 mm
  • Reliable, accurate and repeatable absolute position feedback

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue