Identify pallets and track containers

BVS Handheld code reader

Rely on our identification solutions for proper tracking of pallets, boxes and cell containers – and view all data relevant to intralogistics. The data is read by our vision sensors or with the help of our robust handheld barcode scanners.

Features

  • Reliable reading confirmation by acoustic signal, 2 green LEDs and projection of a green LED spot onto the read code
  • Intuitive target system with clearly visible laser marking frame
  • Up to 30,000 reading cycles with one battery charge
  • Installation-free operation thanks to low weight and ergonomic shape
  • High-density versions available for high-resolution codes (up to 2.5 mil for 1D) and large areas (up to A4)
  • Maximum reading ranges up to 110 cm

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue