Level detection in the electrolyte filling process

BCS capacitive sensors, BUS ultrasonic sensors and BGL fork sensors

Electrolyte filling is a quality-critical and time-consuming process step. To avoid additional production costs due to increased process times, sufficient availability of the electrolyte must be guaranteed. Balluff offers a wide range of sensors for level detection for this purpose.

Features (depending on product type)

  • Detection of levels through walls of non-metallic containers up to 10 mm thickness
  • Suitable for highly conductive media such as acids and alkalis
  • Compensation of foam and residues by Smart Level technology
  • Operating modes: Standard I/O mode (SIO), IO-Link mode

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue