Positioning of components in cell assembly

BGL MiniSlot fork sensors

Cost-effective and precise positioning of moving parts is required in various production steps in cell assembly. Servo motors are used for positioning tools and fixtures. Our new MiniSlot fork sensors can be easily installed in space-critical automation applications for feedback of end positions and reference points, as their compact size requires less installation space than conventional photoelectric sensors. This reduces the effort and saves valuable time during commissioning and enables safe processes. Achieve the best results with our miniaturized MiniSlot fork sensors for precise positioning, reliable detection of fast motion sequences, small part detection in feed systems.

Features

  • Six different designs for flexible use
  • Cost-effective solution for space-critical applications
  • Precise detection and high repeatability
  • Status display with bright LED
  • Uniform fork width: 5 mm
  • Easy connection with 4-pin M8 standard plug, flat plug or cable

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue