Reliably identify objects in battery warehouses

BOS optical sensors

For the formation and aging of battery cells in racks, the presence of pallets must be detected. In addition, the stacker cranes must be correctly positioned before loading and unloading of a cell pallet is initiated. We have a wide range of optical sensors that are ideally suited for use in the intralogistics of cell production.

Features

  • Reliable object detection with various ranges, virtually independent of surface, color and material
  • Detects objects in front of a very close background, even if they are very dark in front of a bright background
  • Almost constant scanning range, even with different degrees of reflectance
  • Only one electrical device without reflector or separate receiver
  • Available with red light or the laser red light which is optimal for small parts detection

Related topics

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue