Reliably track pallets and containers
BIS M Industrial RFID system
For batch tracking of battery cells on conveyor lines, RFID labels are attached to pallets and containers to identify them throughout the finishing and intralogistics process or in automated storage and retrieval applications. RFID pallet tags are typically flat and unobtrusive, with many RFID tags able to operate in high temperature environments. Our BIS M RFID system is particularly fast and reliable – even with large amounts of data in assembly and production.
Features
- 4-pole standard wiring and IO-Link components
- Can be combined with passive data carriers with medium ranges up to 400 mm
- Seamless integration into applications through worldwide RFID standards ISO 15693 and ISO 14443A
- All worldwide common bus systems available
- Simple, fast commissioning
- High-speed components (up to eight times faster than ISO 15693)
- Wide range of accessories available for easy integration at all locations
Related topics
Downloads
-
Industry brochure battery industry