Transfer analog process data to the controller
Network modules and IO-Link master
Pressure and temperature sensors are crucial for quality control in coating processes. To enable flexible, fast and efficient data transmission from these sensors to the PLC and to exploit their full potential, our network modules and BNI IO-Link masters offer the ideal solution. These modules ensure reliable communication and therefore make a significant contribution to process reliability and efficiency.
Features
- Simple setup and intuitive operability, which enables quick installation and uncomplicated handling.
- Standardized interfaces that are compatible with various sensors and controllers and support all known and proven protocols such as Profibus, Profinet and EtherNet/IP.
- Robust and suitable for industrial use, resistant to harsh environmental conditions and reliable in operation.
- Zinc and copper-free masters for demanding clean room conditions.
Recommended IO-Link products for transmitting process data
Network modules for Profinet with PPS housing
- Interface
- Profinet
- Interface IIoT
- REST API, MQTT parsed
- Auxiliary interfaces
- 8x IO-Link
- Port-class
- Type A
- Output current max.
- 2 A
- Fast Start-Up (FSU)
- yes
- Display
- no
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- 7/8"-Male, 5-pin
- Connection (supply voltage OUT)
- 7/8"-Female, 5-pin
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Current sum US, sensor
- 9.0 A
- Current sum UA, actuator
- 9.0 A
- Housing material
- Plastic
- Dimension
- 68 x 42.9 x 226 mm
- Ambient temperature
- -25...70 °C
- IP rating
- IP67
- IO-Link version
- 1.1.3
- Safety Hub Support
- yes
Network modules for Profinet
- Interface
- Profinet
- Interface IIoT
- REST API
- Auxiliary interfaces
- 8x IO-Link
- Port-class
- Type A
- Output current max.
- 4 A
- Fast Start-Up (FSU)
- yes
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- M12x1-Male, 5-pin, L-coded
- Connection (supply voltage OUT)
- M12x1-Female, 5-pin, L-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Current sum US, sensor
- 16 A
- Current sum UA, actuator
- 16 A
- Housing material
- Die-cast zinc, nickel-plated
- Dimension
- 68 x 31.7 x 224 mm
- Ambient temperature
- -5...70 °C
- IP rating
- IP67
- IO-Link version
- 1.1
- Safety Hub Support
- yes
IO-Link sensor/actuator hubs
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Male, 4-pin, A-coded
- Connection (supply voltage IN)
- 7/8"-Male, 5-pin
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Extension port
- yes
- Single-channel monitoring
- yes
- Current sum US, sensor
- 9.0 A
- Switching current
- 16x 2 A
- Current sum UA, actuator
- 9.0 A
- Housing material
- Die-cast zinc, nickel-plated
- Dimension
- 68 x 32.4 x 181.5 mm
- Ambient temperature
- -5...55 °C
- IP rating
- IP67, when threaded in
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 6.2 ms
- Process data IN
- 8 bytes
- Process data OUT
- 2 bytes
Network modules for EtherCAT
- Interface
- EtherCAT
- Auxiliary interfaces
- 8x IO-Link
- Port-class
- Type A
- Output current max.
- 2 A
- Display
- no
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- 7/8"-Male, 5-pin
- Connection (supply voltage OUT)
- 7/8"-Female, 5-pin
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Current sum US, sensor
- 9.0 A
- Current sum UA, actuator
- 9.0 A
- Housing material
- Die-cast zinc, nickel-plated
- Dimension
- 68 x 37.9 x 224 mm
- Ambient temperature
- -5...70 °C
- IP rating
- IP67
- IO-Link version
- 1.1
IO-Link sensor/actuator hubs
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Male, 4-pin, A-coded
- Connection (supply voltage IN)
- 7/8"-Male, 5-pin
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Extension port
- yes
- Single-channel monitoring
- yes
- Current sum US, sensor
- 9.0 A
- Switching current
- 16x 2 A
- Current sum UA, actuator
- 9.0 A
- Housing material
- Zinc, Die casting
- Dimension
- 68 x 32.4 x 181.5 mm
- Ambient temperature
- -5...55 °C
- IP rating
- IP67, when threaded in
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 6.2 ms
- Process data IN
- 8 bytes
- Process data OUT
- 2 bytes
IO-Link sensor/actuator hubs with PA housing
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Male, 4-pin, A-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Extension port
- yes
- Current sum US, sensor
- 4 A
- Switching current
- 16x 350 mA
- Current sum UA, actuator
- 4 A
- Housing material
- PA, Transparent
- Dimension
- 50 x 30.8 x 115 mm
- Ambient temperature
- -25...70 °C
- IP rating
- IP67, when threaded in
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 3.5 ms
- Process data IN
- 2 bytes
- Process data OUT
- 2 bytes
Further application examples in the field of coating and drying
Discover more topics
Downloads
-
Industry brochure battery industry