Login

Please register for your specific price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Service & Support
Industries & Solutions
Company

Wear-free and accurate feedback of cylinder position

BMF magnetic field sensor

Pneumatic cylinders are widely used in cell assembly. For wear-free and accurate position feedback, magnetic field sensors from Balluff can be securely attached to any of these pneumatic cylinders. Flush mountable, they are also suitable for space-critical applications, used from above even where slot ends are closed. Balluff also offers extremely short designs for short-stroke cylinders. The V-Twin version offers two sensors with a single connector. Significant savings in installation costs can be achieved with only one four-wire cable, less installation material and fewer terminations.

Features

  • Quick installation, tight fit
  • No contact burning, bouncing or sticking
  • Only one switching point (with LED display)
  • Applicable for cylinders and grippers with strong or weak magnets
  • IP67: insensitive to dirt
  • Suitable for ambient temperatures –25...+85 °C

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue