Wireless communication with agvs

IO-Link Wireless

Transporting mother and daughter reels rolls from one processing station to the next is the task of automated guided vehicles (AGVs). Until now, sensors and actuators as well as binary and/or analog devices have been integrated via cables. This is naturally a major problem for AGVs. IO-Link Wireless is a promising new standard for wireless communication in process and factory automation.

Features

  • Easy configuration via integrated web server
  • Frequency range 2.4...2.483 GHz can be used worldwide license-free
  • Fast and reliable (latency 5 ms, error rate 10-9)
  • Easily scalable and expandable by integrating additional devices (up to 120 devices)

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue