Products
Service & Support
Industries & Solutions
Company

General conditions for returns for credit

1. Requirements

  • The delivery date can be documented and is within the period of 30 days

  • The return delivery is pre-announced by the customer and approved by Balluff.

  • The goods are in original packaging and hence in a resalable condition. Shrink wrapped or sealed products have to be in unopened condition.

  • The goods were purchased in Australia.

  • The product is an active cataloged product.


2. Exclusions

The following materials are excluded from return shipment:

  • Configurable and made-to-order material (KMAT)

  • Modifications (MOD)

  • Customized products

  • Safety products

  • Adhesive labels, generally products that have a limited shelf life


3. General conditions

  • Without prior consultation with and approval by Balluff, a return is rejected.

  • Taking back and returing goods is always subject to reservation and without recognition of legal obligation. The final assessment is at the discretion of Balluff.


4. Costs and expenses

  • In the event of a wrong delivery or over-delivery caused by Balluff, we will refund 100% of the value of the goods.

  • For returns for other reasons with a net value of goods of less than 265 AUD no credit note will be issued as a matter of principle.

  • For returns for other reasons with a net value of goods greater than 265 AUD we refund the value of goods less 30% processing fee for the review and restocking expenses.

  • Transport and insurance costs are generally reimbursed only for goods under warranty.

  • Costs and expenses for returns of rejected goods is generally covered by the customer.

  • In the case of goods that have not been announced or released, Balluff reserves the right to charge for the resulting expenses according to the currently valid service price list.


Request return now

Attachment

No file selected

Allowed file types : jpg, pdf, jpeg, png. Maximum filesize is : 2 MB

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue