Products
Service & Support
Industries & Solutions
Company

20.11.2026

Magnetostrictive Position Sensor BTL Entry Profile-Style

Reliable external-mount position measurement at an attractive price

The BTL Entry Profile-Style brings proven magnetostrictive technology to cost-sensitive automation applications. Designed for external mounting, it provides absolute, continuous linear position measurement for measuring lengths of up to 1.2 m and is ideal for plastics processing, packaging equipment, handling systems, and general automation machinery.

With its focus on essential functionality, the sensor offers machine builders and end users a cost-effective solution for everyday positioning tasks without investing in features their applications do not require. The new BTL Entry profile-style sensors provide high installation flexibility, while guided or freely moving position magnets allow adaptation to different application requirements.

Cost-effective position measurement for standard automation applications

BTL Entry Profile-Style combines straightforward integration and dependable measurement performance with an attractive cost-benefit ratio. Analog current and voltage outputs (4…20 mA and 0…10 V), together with the choice of a 5-pin M12 connector or a DIN 43650 solenoid valve connector, provide flexible options for integration into existing machine concepts.

As part of Balluff's Entry Line portfolio, it provides an economical entry point into magnetostrictive position sensing, with a clear upgrade path to the Standard and Special Duty product lines when application requirements increase.

The smarter alternative to linear potentiometers

Unlike potentiometer-based solutions, BTL Entry Profile-Style uses contact-free magnetostrictive measurement technology. With no mechanical contact between the measuring components, there is no wear during operation. This helps reduce maintenance requirements, supports a long service life, and improves machine availability. A direct comparison shows the advantages that the BTL Entry in profile design offers over a linear potentiometer.

Potentiometer

BTL Entry Profile-Style

Mechanical contact

Contact-free measurement

Wear over time

Wear-free operation

Potential signal degradation

Stable performance

Periodic replacement

Long service life

Basic sensing technology

Proven magnetostrictive technology

Your benefits at a glance

The BTL Entry in profile design was developed for applications where reliable position feedback is the primary focus. It concentrates on the essential requirements of standardized machine designs while providing an attractive entry point into the Balluff portfolio.

View the portfolio
For standard applications
The right choice for simple position feedback without additional functions.
Flexible integration
Measuring lengths up to 1.5 m, analog outputs, and M12 and solenoid connectors for different machine designs.
Economical alternative to potentiometers
Reduce maintenance costs while benefiting from wear-free position measurement.
Part of a scalable portfolio
Precisely tailored performance for your application: Entry, Standard or Special Duty.

Magnetostrictive position measurement reimagined.

45% lower price. 100% Balluff.

45%

lower list price*

100%

Balluff quality

0%

unnecessary complexity

*compared with the Balluff BTL C1 profile design in the Standard Line

Products

Configure your magnetostrictive position sensor now to meet your individual requirements

Go to product configuration

Downloads

  • BTL Entry Profile-Style
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue