07.05.2019

Magnetic Encoder System – Compact and Absolute

With SSI or BiSS-C interface and condition monitoring

Magnetic encoder system

The BML SL1 absolute magnetic encoder system stands out in any application where absolute accuracy of position and end-of-travel is required. Additionally, it provides a simple and economical solution, whether you are monitoring linear or rotary movements, changing formats, or measuring travel distances or angles.

The signal quality and system status can be continually evaluated over SSI and BiSS-C or conveniently read from the built-in LED. This aids in installation, startup, ongoing operation as well as setup, when the machine needs to be changed over. The separately available BML configuration tool provides additional configuration and diagnostics functions.

Features

  • Reliable: non-contact and wear-free measuring principle
  • Universal: measuring lengths up to 8.19 m with high system accuracy to ±15 μm
  • Time-saving: read distance up to 1.3 mm which makes installation easier
  • Convenient: status LED and diagnostics functions for reliable operation and quicker maintenance
  • Easy to integrate: space-saving, compact form factor

Magnetic encoder system

Downloads

  • BML SL1 Magnetic Encoder System with SSI or BiSS-C interface and condition monitoring

Do you have questions? Please contact us.

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue