10.09.2019

Magnetic Encoder System with IO-Link Interface

Absolute measuring system with IO-Link Smart Sensor Profile 2.0 and condition monitoring

Magnetic encoder system with IO-Link interface

The BML SL1 absolute measuring system stands out in any application where high absolute accuracy of current and limit positions is required. It was developed for measuring and positioning applications in any industry, and combines the advantages of a magnetic encoder system with the most innovative interface in the automation world.

The position information is conveniently output through the integrated IO-Link interface. An optional analog interface is available for control applications.

IO-Link offers parameterizing and diagnostic functions including condition monitoring of the measuring system.

When other measuring systems are too large, too slow, too imprecise or too inflexible, you can count on the BML SL1, and benefit from the simple connection to IO-Link systems.

Whether linear or rotary motion, position or angle measurement, format changes, short or long distances – this system is a simple and economical solution for countless applications.

Features

  • Simple connection via IO-Link
  • Up to 8 m travel sensing with high accuracy
  • High flexibility thanks to comprehensive parameterizing functions as well as diagnostics and condition information via IO-Link
  • Easy to install, reliable operation thanks to generous read distance of up to 1.3 mm
  • Optional analog measurement output for control applications

BML SL1

Downloads

  • Magnetic Encoder System BML SL1

Do you have questions? Please contact us.

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue