25.01.2019

Photoelectric mini sensors with background suppression

Small and smart – even in small spaces

Photoelectric mini sensors with background suppression

The BOS Q08M and BOS R01E series photoelectric mini sensors are used for reliable object detection in various application areas, especially where mounting space is at a premium.

Through-beam, retroreflective and diffuse sensors are available. Now you can also order versions with high-performance background suppression. This allows you to reliably detect objects with differing surfaces.

The various models have side or front mounted optics for extreme flexibility. And the highly visible, clearly defined red light spot makes sensor alignment and startup easy.

The versions with a fixed range setting are ready to use as soon as they are installed. With IO-Link versions you can simply and precisely set the range and hysteresis, eliminating the need to adjust the sensor-object distance. In addition, these IO-Link sensors provide information such as diagnostics data and number of operating hours, providing true added value for modern production facilities.

Features

  • Precise switching response thanks to small, bright light spot
  • IO-Link versions allow for extensive configuration options
  • BOS R01E – rugged, stainless steel housing and IP69K protection rating
  • BOS Q08M – extremely compact for use in tight mounting spaces

Photoelectric mini sensors with background suppression

Downloads

  • Photoelectric mini sensors with background suppression

Do you have questions? Please contact us.