Products
Service & Support
Industries & Solutions
Company
Canceled

BAE008C

BIS C-820-0-004-D

Portable LF read/write units (70/455kHz)

Product group
LF (70/455 kHz)
Product name
Standard
Dimension
68 x 45 x 123 mm
Use
for all C-85x with jack plug Ø6.3 mm
Display
System status: LED green Low battery: LED red
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Product group
LF (70/455 kHz)
Product name
Standard
Dimension
68 x 45 x 123 mm
Use
for all C-85x with jack plug Ø6.3 mm
Display
System status: LED green Low battery: LED red
Keypad
1 key
Ambient temperature
0...50 °C
IP rating
IP40
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 4.0
EC002998
ETIM 5.0
EC002998
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue