Products
Service & Support
Industries & Solutions
Company
Canceled

BAE00EA

BIS L-870-1-008-X-004

LF handheld devices (125 kHz)

Product group
LF (125 kHz)
Product name
WLAN + 1D
Dimension
100 x 69 x 265 mm
Antenna type
round
Use
for data carriers Ø ≥ 20 mm
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Product group
LF (125 kHz)
Product name
WLAN + 1D
Dimension
100 x 69 x 265 mm
Antenna type
round
Use
for data carriers Ø ≥ 20 mm
Display
TFT Touchscreen-Display (color): 480x640 VGA resolution
Keypad
52 keys, alphanumeric
Operating voltage Ub
3.7 V DC rechargeable battery pack
Storage temperature
-40...60 °C
Ambient temperature
-10...50 °C
IP rating
IP65
Approval/Conformity
CE
WEEE
EAC
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue