Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Micromote - Amplifier for optical sensor heads
Series
SA-OH
Dimension
15 x 36 x 61 mm
Interface
PNP/NPN: NO/NC
Display
Output function- LED yellow
Stability - LED green
Stability - LED green
Setting
Sensitivity (Sn)
Light-on/dark-on
Time function on/off
Resolution normal/high
On-/off-delay
Light-on/dark-on
Time function on/off
Resolution normal/high
On-/off-delay
Recommended alternative
BAE0124
Micromote - Amplifier for optical sensor heads
BAE SA-OH-063-PP-DP02
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BAE SA-OH-029-YP-DV02 | BAE SA-OH-063-PP-DP02 | |
|
454,40 AUD
List price
|
379,95 AUD
List price
|
|
| Series | SA-OH | SA-OH |
|---|---|---|
| Dimension | 15 x 36 x 61 mm | 13.5 x 32.9 x 67 mm |
| Interface | PNP/NPN: NO/NC | PNP: NO/NC |
| Display |
Output function- LED yellow Stability - LED green |
LED green: Power Error - LED red Output function- LED yellow |
| Setting |
Sensitivity (Sn) Light-on/dark-on Time function on/off Resolution normal/high On-/off-delay |
Teach Sn Light-on/dark-on On-/off delay |
| Adjuster | Slide switch 3 positions |
Slide switch 3 positions Slide switch 2 positions (2x) Key (2x) |
| Connection | Cable, 2.00 m, PVC | Cable, 2 m, PVC |
| Housing material |
ABS PC |
PC PA 12 |
| Operating voltage Ub | 10...30 VDC | 15...30 VDC |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
| Additional features | - |
External teach Signal Delay |
Only CAD model download is supported