Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Micromote - Amplifier for optical sensor heads
Series
SA-OH
Dimension
15 x 36 x 61 mm
Interface
PNP normally open/normally closed (NO/NC)
Display
Output function- LED yellow
LED green: Power
Error - LED green, flashing
Signal strength - segment display
LED green: Power
Error - LED green, flashing
Signal strength - segment display
Setting
Sensitivity (Sn)
Light-on/dark-on
Teach Sn
Read direction for segment display
Segment display on/off
Key disable on/off
Factory setting (Reset)
Alarm threshold
Teach mode Aut/Fine/1-Pt/2-Pt
Hysteresis (4 levels)
Integration time 4…128 ms
Upper and lower threshold
Delay time
Light-on/dark-on
Teach Sn
Read direction for segment display
Segment display on/off
Key disable on/off
Factory setting (Reset)
Alarm threshold
Teach mode Aut/Fine/1-Pt/2-Pt
Hysteresis (4 levels)
Integration time 4…128 ms
Upper and lower threshold
Delay time
Recommended alternative
BAE011F
Micromote - Amplifier for optical sensor heads
BAE SA-OH-059-YI-DP02
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BAE SA-OH-035-PP-DV02 | BAE SA-OH-059-YI-DP02 | |
|
609,94 AUD
List price
|
624,17 AUD
List price
|
|
| Series | SA-OH | SA-OH |
|---|---|---|
| Dimension | 15 x 36 x 61 mm | 15 x 40.1 x 77.3 mm |
| Interface | PNP normally open/normally closed (NO/NC) |
IO-Link: 1.1 2x PNP/NPN/push-pull: NO/NC |
| Display |
Output function- LED yellow LED green: Power Error - LED green, flashing Signal strength - segment display |
OLED Display supply voltage - LED green Output 1 active - LED yellow Output 2 active - LED yellow Alarm function - LED red Sync - LED orange |
| Setting |
Sensitivity (Sn) Light-on/dark-on Teach Sn Read direction for segment display Segment display on/off Key disable on/off Factory setting (Reset) Alarm threshold Teach mode Aut/Fine/1-Pt/2-Pt Hysteresis (4 levels) Integration time 4…128 ms Upper and lower threshold Delay time |
Auto-Synch Contrast of the OLED display Counter mode Delay time Dynamic function External teach function Factory setting (Reset) IO-Link Light-on/dark-on On-/off delay SIO mode/IO-Link mode Window function/standard switching function Teach stat./dyn./man. Teach 1-Point/2-Point/dyn. Synchronization on/off Sensitivity (switch point) Read direction of the OLED display Gain Hysteresis |
| Adjuster | Slide switch 4 positions or 3 positions |
Configuration via IO-Link button |
| Connection | Cable, 2.00 m, PVC | Cable, 2 m, PUR |
| Housing material |
ABS PC |
PC PA 12 |
| Operating voltage Ub | 10...30 VDC | 15...30 VDC |
| Approval/Conformity |
CE UKCA WEEE |
CE WEEE cULus UKCA |
| Additional features | - |
Two Switching Outputs Synchronization External teach Hysteresis adjustable Signal Delay Counter mode |
Only CAD model download is supported