Similar Illustration
Only CAD model download is supported
Micromote - Amplifier for optical sensor heads
Series
SA-OH
Dimension
15 x 36 x 61 mm
Interface
Analog, voltage 0…10 V
Display
LED green: Power
Signal strength - segment display
Signal strength - segment display
Setting
Sensitivity (Sn)
Teach Sn
Teach mode Aut/Pot
Read direction for segment display
Segment display on/off
Key disable on/off
Factory setting (Reset)
Teach Sn
Teach mode Aut/Pot
Read direction for segment display
Segment display on/off
Key disable on/off
Factory setting (Reset)
Recommended alternative
BAE011Y
Micromote - Amplifier for optical sensor heads
BAE SA-OH-061-UA-DP02
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BAE SA-OH-038-UA-DV02 | BAE SA-OH-061-UA-DP02 | |
|
671,53 AUD
List price
|
624,17 AUD
List price
|
|
| Series | SA-OH | SA-OH |
|---|---|---|
| Dimension | 15 x 36 x 61 mm | 12 x 40.1 x 77.3 mm |
| Interface | Analog, voltage 0…10 V | Analog, voltage: 0…10 V |
| Display |
LED green: Power Signal strength - segment display |
OLED Display supply voltage - LED green Signal - LED yellow Alarm function - LED red Sync - LED orange |
| Setting |
Sensitivity (Sn) Teach Sn Teach mode Aut/Pot Read direction for segment display Segment display on/off Key disable on/off Factory setting (Reset) |
Auto-Synch Contrast of the OLED display External teach function Factory setting (Reset) Teach stat./dyn./man. Synchronization on/off Read direction of the OLED display Gain |
| Adjuster | Slide switch 4 positions or 3 positions |
Jog switch button |
| Connection | Cable, 2.00 m, PVC | Cable, 2 m, PUR |
| Housing material |
ABS PC |
PC PA 12 |
| Operating voltage Ub | 15...30 VDC | 15...30 VDC |
| Approval/Conformity |
CE UKCA WEEE |
CE WEEE cULus UKCA |
| Additional features | - |
Synchronization External teach |
Only CAD model download is supported