Products
Service & Support
Industries & Solutions
Company
Canceled

BAE00PA

BAE SA-OH-031-YP-S75G

Micromote - Amplifier for optical sensor heads

Series
SA-OH
Dimension
15 x 36 x 61 mm
Interface
PNP/NPN normally open/normally closed (NO/NC)
Setting
Sensitivity (Sn)
Light-on/dark-on
Time function on/off
On-/off-delay
Automatic gain
Adjuster
Slide switch 3 positions
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Series
SA-OH
Dimension
15 x 36 x 61 mm
Interface
PNP/NPN normally open/normally closed (NO/NC)
Setting
Sensitivity (Sn)
Light-on/dark-on
Time function on/off
On-/off-delay
Automatic gain
Adjuster
Slide switch 3 positions
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
PC
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-09-92
ECLASS 11.0
27-27-09-92
ECLASS 12.0
27-27-09-92
ECLASS 13.0
27-27-09-92
ECLASS 14.0
27-27-09-92
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-90
ECLASS 9.0
27-27-09-92
ECLASS 9.1
27-27-09-92
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
ETIM 8.0
EC002716
ETIM 9.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue