Similar Illustration
Only CAD model download is supported
Micromote - Amplifier for optical sensor heads
Series
SA-OH
Dimension
15 x 36 x 61 mm
Interface
NPN normally open/normally closed (NO/NC)
Display
LED green: Power
Digital display
Switching state - LED yellow
Digital display
Switching state - LED yellow
Setting
Light-on/dark-on
Time function on/off
Delay time
Teach mode Aut/Hys/Int/Pot
Time function on/off
Delay time
Teach mode Aut/Hys/Int/Pot
Recommended alternative
BAE011F
Micromote - Amplifier for optical sensor heads
BAE SA-OH-059-YI-DP02
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BAE SA-OH-035-NP-DV02 | BAE SA-OH-059-YI-DP02 | |
|
615,86 AUD
List price
|
624,17 AUD
List price
|
|
| Series | SA-OH | SA-OH |
|---|---|---|
| Dimension | 15 x 36 x 61 mm | 15 x 40.1 x 77.3 mm |
| Interface | NPN normally open/normally closed (NO/NC) |
IO-Link: 1.1 2x PNP/NPN/push-pull: NO/NC |
| Display |
LED green: Power Digital display Switching state - LED yellow |
OLED Display supply voltage - LED green Output 1 active - LED yellow Output 2 active - LED yellow Alarm function - LED red Sync - LED orange |
| Setting |
Light-on/dark-on Time function on/off Delay time Teach mode Aut/Hys/Int/Pot |
Auto-Synch Contrast of the OLED display Counter mode Delay time Dynamic function External teach function Factory setting (Reset) IO-Link Light-on/dark-on On-/off delay SIO mode/IO-Link mode Window function/standard switching function Teach stat./dyn./man. Teach 1-Point/2-Point/dyn. Synchronization on/off Sensitivity (switch point) Read direction of the OLED display Gain Hysteresis |
| Adjuster | Slide switch 4 positions or 3 positions |
Configuration via IO-Link button |
| Connection | Cable, 2.00 m, PVC | Cable, 2 m, PUR |
| Housing material |
ABS PC |
PC PA 12 |
| Operating voltage Ub | 10...30 VDC | 15...30 VDC |
| Approval/Conformity |
CE UKCA WEEE |
CE WEEE cULus UKCA |
| Additional features | - |
Two Switching Outputs Synchronization External teach Hysteresis adjustable Signal Delay Counter mode |
Only CAD model download is supported