Products
Service & Support
Industries & Solutions
Company

BAE0127

BAE SA-OH-064-PP-S75G

Amplifiers for optical sensor heads

Series
SA-OH
Dimension
13.5 x 32.9 x 75.5 mm
Interface
PNP: NO/NC
Display
LED green: Power
Error - LED red
Output function- LED yellow
Setting
Sensitivity (Sn)
Light-on/dark-on
On-/off delay
Resolution normal/high
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Series
SA-OH
Dimension
13.5 x 32.9 x 75.5 mm
Interface
PNP: NO/NC
Display
LED green: Power
Error - LED red
Output function- LED yellow
Setting
Sensitivity (Sn)
Light-on/dark-on
On-/off delay
Resolution normal/high
Adjuster
Slide switch 3 positions
Slide switch 2 positions (2x)
3-turn potentiometer
Additional features
Signal Delay
Connection
Connector, M8x1-Male, 4-pin
Housing material
PC
PA 12
Operating voltage Ub
15...30 VDC
Approval/Conformity
CE
WEEE
cULus
UKCA
Classifications
ECLASS 10.1
27-27-09-92
ECLASS 11.0
27-27-09-92
ECLASS 12.0
27-27-09-92
ECLASS 13.0
27-27-09-92
ECLASS 14.0
27-27-09-92
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-90
ECLASS 9.0
27-27-09-92
ECLASS 9.1
27-27-09-92
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
ETIM 8.0
EC002716
ETIM 9.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue