Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Mounting brackets for magnetic sensors
Principle of operation
BMF mounting bracket
Application
With BMF 21-HW -8 mounting bracket for pneumatic cylinder with tie rod diameter 4.3...6.5 mm.
With BMF 21-HW -11 mounting bracket for cylinders with piston diameter 8-80 mm with hose clamp.
With BMF 21-HW -10 mounting bracket for pneumatic cylinder with tie rod Ø 4.3…17 mm and pneumatic cylinder with integrated tie rod (profile), profile width 10…17 mm.
With BMF 21-HW -11 mounting bracket for cylinders with piston diameter 8-80 mm with hose clamp.
With BMF 21-HW -10 mounting bracket for pneumatic cylinder with tie rod Ø 4.3…17 mm and pneumatic cylinder with integrated tie rod (profile), profile width 10…17 mm.
Use
for magnetic sensors BMF 305
Material
PBTP
GF30
GF30
Ambient temperature
-25...70 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Only CAD model download is supported