- Version
- Reflective film, micro-glass balls
- Use
- for retro-reflective sensor
- Style
-
Film cutoff
right-angle - Dimension
- 200 x 200 x 0.5 mm
- Sensing surface
- 400.0 cm²
- Ambient temperature
- -20...60 °C
- Material sensing surface
- Glass
- Light type
- non-polarized light
- Mounting part
- Self-adhesive
- ECLASS 10.1
- 27-27-36-01
- ECLASS 11.0
- 27-27-36-01
- ECLASS 4.1
- 27-27-90-03
- ECLASS 5.1.3
- 27-27-92-03
- ECLASS 5.1.4
- 27-27-92-03
- ECLASS 6.2
- 27-27-92-03
- ECLASS 8.1
- 27-27-92-03
- ECLASS 9.0
- 27-27-36-01
- ECLASS 9.1
- 27-27-36-01
- ETIM 4.0
- EC002467
- ETIM 5.0
- EC002467
- ETIM 6.0
- EC002467
- ETIM 7.0
- EC002467
- UNSPSC 11
- 39121551
- UNSPSC 7.0901
- 39121551