Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Control arm for profile style
Principle of operation
BTL control arm
Material
Aluminum Anodized
Dimension
Ø 10 x 450 mm
Mounting part
Ø 5H7 eye/M5x0.8 connector
Recommended alternative
BAM03LA
Control arm for profile style
BAM GM-XA-02-D10-M0450
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BTL2-GS10-0450-A | BAM GM-XA-02-D10-M0450 | |
|
-
List price
|
169,42 AUD
List price
|
|
| Principle of operation | BTL control arm | BTL control arm |
|---|---|---|
| Material | Aluminum Anodized | Aluminium Anodized |
| Dimension | Ø 10 x 450 mm | Ø 10 x 450 mm |
| Mounting part | Ø 5H7 eye/M5x0.8 connector | Ø 5H7 eye/M5x0.8 connector |
Only CAD model download is supported