Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Mechanical Accessories
Principle of operation
Position sensor
Material
PA
Dimension
26 x 14 x 14 mm
Ambient temperature
-25...100 °C
Scope of delivery
Screw DIN 912-M4x20-A (stainless steel) (2x)
Recommended alternative
BAM0416
Mechanical Accessories
BAM TG-XE-042
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BIL 001-MH-A | BAM TG-XE-042 | |
|
55,41 AUD
List price
|
63,69 AUD
List price
|
|
| Principle of operation | Position sensor | Position sensor |
|---|---|---|
| Material | PA | PA |
| Dimension | 26 x 14 x 14 mm | 26 x 14 x 14 mm |
| Ambient temperature | -25...100 °C | -25...85 °C |
| Scope of delivery | Screw DIN 912-M4x20-A (stainless steel) (2x) | Screw DIN 912-M4x20-A (stainless steel) (2x) |
Only CAD model download is supported