Products
Service & Support
Industries & Solutions
Company
Canceled

BAM01EP

BAM BD-US-001-D20-4

Optics: Apertures, lenses, deflectors

Principle of operation
Beam deflector BUS
Version
90° deflector, open
Use
for ultrasonic sensors BUS
Dimension
50 x 105 x 50 mm
Material
1.4301 stainless steel
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Principle of operation
Beam deflector BUS
Version
90° deflector, open
Use
for ultrasonic sensors BUS
Dimension
50 x 105 x 50 mm
Material
1.4301 stainless steel
Sensing surface
Deflection surface
Mounting part
Nut M18x1
Screw M5
Classifications
ECLASS 10.1
27-27-28-92
ECLASS 11.0
27-27-28-92
ECLASS 12.0
27-27-28-92
ECLASS 13.0
27-27-28-92
ECLASS 14.0
27-27-28-92
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-90
ECLASS 6.2
27-27-92-90
ECLASS 8.1
27-27-92-90
ECLASS 9.0
27-27-28-92
ECLASS 9.1
27-27-28-92
ETIM 4.0
EC002024
ETIM 5.0
EC002024
ETIM 6.0
EC002024
ETIM 7.0
EC002024
ETIM 8.0
EC002024
ETIM 9.0
EC002024
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue