Similar Illustration
Only CAD model download is supported
Flexible mounting system
Principle of operation
Mounting system
Use
For M36 sensors
Material
Stainless steel
Dimension
Ø 48 x 54 mm
Mounting part
Clamps
Recommended alternative
BAM00JK
Universal brackets
BES 36-HW-1
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BMS CS-M-D12-IX09-01 | BES 36-HW-1 | |
|
-
List price
|
31,12 AUD
List price
|
|
| Principle of operation | Mounting system | - |
|---|---|---|
| Use | For M36 sensors | for sensors Ø36 mm |
| Material | Stainless steel | Aluminum |
| Dimension | Ø 48 x 54 mm | 52.5 x 60 x 40 mm |
| Mounting part | Clamps | Screw M5 |
Only CAD model download is supported