Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
R-TNC-Male, straight, 1-pin
Connection 2
TNC-Male, straight
Cable
FRPE Shielded black, 3 m
Number of conductors
1
Cable temperature, fixed routing
-40...85 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Alternative
|
Discontinued
Further alternative
|
|
|
|
|
|
|
| BIS U-500-EF-03 | BIS U-500-EF-02 | BIS U-500-EF-01 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | R-TNC-Male, straight, 1-pin | R-TNC-Male, straight, 1-pin | R-TNC-Male, straight, 1-pin |
|---|---|---|---|
| Connection 2 | TNC-Male, straight | TNC-Male, straight | TNC-Male, straight, 1-pin |
| Cable | FRPE Shielded black, 3 m | FRPE Shielded black, 2 m | FRPE Shielded black, 1 m |
| Number of conductors | 1 | 1 | 1 |
| Cable temperature, fixed routing | -40...85 °C | -40...85 °C | -40...85 °C |
| IP rating | IP68 | IP68 | IP68 |
| Approval/Conformity |
CE CSA cURus WEEE |
CE CSA cURus WEEE |
CE CSA cURus WEEE |
Only CAD model download is supported