Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BAM024C

Proximity sensor mounts with positive stops

Typecode:

BAM MC-XA-023-D30,0-2-FXL/W

Loading...
Use
for sensors Ø30 mm
For M30 sensors
fastening length 60mm and longer
Material
Brass PTFE coated
Dimension
Ø 45 x 58 mm
Mounting part
Screws, clamps
Additional features
Weld immune
Technical documentation
  • Datasheet

No recommended accessories available.
ECLASS 10.1
27-27-37-01
ECLASS 11.0
27-27-37-01
ECLASS 4.1
27-27-90-02
ECLASS 5.1.3
27-27-92-02
ECLASS 5.1.4
27-27-92-02
ECLASS 6.2
27-27-92-02
ECLASS 8.1
27-27-92-02
ECLASS 9.0
27-27-37-01
ECLASS 9.1
27-27-37-01
ETIM 4.0
EC000127
ETIM 5.0
EC000127
ETIM 6.0
EC000127
ETIM 7.0
EC000127
UNSPSC 11
31162300
UNSPSC 7.0901
31162300