Similar Illustration
Only CAD model download is supported
Inductive distance sensors
Dimension
Ø 18 x 83 mm
Style Housing
M18x1
Installation
non-flush
Range
1.25...8 mm
Analog output
Analog, current 2.3…8.5 mA
Recommended alternative
BAW002C
Inductive distance sensors
BAW M18MG-UAC80F-S04G
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BAW 018-PF-1-K-05 | BAW M18MG-UAC80F-S04G | |
|
-
List price
|
423,06 AUD
List price
|
|
| Dimension | Ø 18 x 83 mm | Ø 18 x 65 mm |
|---|---|---|
| Style Housing | M18x1 | M18x1 |
| Installation | non-flush | non-flush |
| Range | 1.25...8 mm | 2...8 mm |
| Analog output | Analog, current 2.3…8.5 mA | Analog, voltage 0...10 V |
| Output characteristic | falling on approach | falling on approach |
| Repeat accuracy per BWN | ±2.0 µm | ±12 µm |
| Housing material | Brass, nickel plated | Brass, nickel-plated |
| Material sensing surface | PA 12 | PBT |
| Connection | Cable, 5.00 m, PVC | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 15...30 VDC |
| Ambient temperature | -10...60 °C | -10...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE EAC WEEE |
CE UKCA cULus WEEE |
| Limit frequency –3 dB | - | 500 Hz |
| Non-linearity max. | - | ±180 µm |
Only CAD model download is supported