Similar Illustration
Only CAD model download is supported
Inductive distance sensors
Dimension
Ø 30 x 83 mm
Style Housing
M30x1.5
Installation
non-flush
Range
3...15 mm
Analog output
Analog, current 2.2…9.1 mA
Recommended alternative
BAW002Y
Inductive distance sensors
BAW M30ME-UAC15F-S04G
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BAW 030-PF-1-K-03 | BAW M30ME-UAC15F-S04G | |
|
-
List price
|
453,18 AUD
List price
|
|
| Dimension | Ø 30 x 83 mm | Ø 30 x 57 mm |
|---|---|---|
| Style Housing | M30x1.5 | M30x1.5 |
| Installation | non-flush | non-flush |
| Range | 3...15 mm | 3...15 mm |
| Analog output | Analog, current 2.2…9.1 mA | Analog, voltage 0...10 V |
| Output characteristic | falling on approach | falling on approach |
| Repeat accuracy per BWN | ±20.0 µm | ±12 µm |
| Housing material | Brass, nickel plated | Brass, nickel-plated |
| Material sensing surface | PA 12 | PBT |
| Connection | Cable, 3.00 m, PVC | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 15...30 VDC |
| Ambient temperature | -10...60 °C | -10...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE EAC WEEE |
CE UKCA cULus WEEE |
| Limit frequency –3 dB | - | 350 Hz |
| Non-linearity max. | - | ±360 µm |
Only CAD model download is supported