Similar Illustration
Only CAD model download is supported
Inductive distance sensors
Dimension
Ø 18 x 36 mm
Style Housing
M18x1
Installation
for flush mounting
Range
1...5 mm
Analog output
Analog, current 4…20 mA
Product Features
Cable, 3.00 m, PUR
Cable, 3.00 m, PUR
Cable, 5.00 m, PUR
Cable with connector, M12x1-Male, 3-pin, 0.20 m, PUR
Cable with connector, M12x1-Male, 3-pin, 0.20 m, PUR
Cable with connector, M12x1-Male, 3-pin, 1.50 m, PUR
Cable with connector, M12x1-Male, 3-pin, 1.50 m, PUR
Cable with connector, M12x1-Male, 3-pin, 4.00 m, PUR
Cable with connector, M18x1-Male, 3-pin, 0.22 m, PUR
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BAW M18ME-ICC50B-BP00,2-GS04 | BAW M18ME-ICC50B-BP00,5-GS04-003 | |
|
423,06 AUD
List price
|
466,66 AUD
List price
|
|
| Dimension | Ø 18 x 36 mm | Ø 18 x 36 mm |
|---|---|---|
| Style Housing | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 1...5 mm | 1...5 mm |
| Analog output | Analog, current 4…20 mA | Analog, current 4…20 mA |
| Output characteristic | falling on approach | falling on approach |
| Limit frequency –3 dB | 500 Hz | 500 Hz |
| Repeat accuracy per BWN | ±8 µm | ±8 µm |
| Non-linearity max. | ±120 µm | ±120 µm |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PBT | PBT |
| Connection | Cable with connector, M12x1-Male, 3-pin, 0.20 m, PUR | Cable with connector, M12x1-Male, 3-pin, 0.50 m, PUR |
| Operating voltage Ub | 15...30 VDC | 15...30 VDC |
| Ambient temperature | -10...70 °C | -10...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive Distance Sensor | Inductive Distance Sensor |
Only CAD model download is supported