Similar Illustration
Only CAD model download is supported
Cylindrical version with metric thread
Dimension
Ø 12 x 63 mm
Style Housing
M12x1
Installation
for flush mounting
Range
0.2...3.5 mm
Analog output
Analog, current 0…20 mA
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BAW M12MN-IAC35C-BP00,2-GS04 | BAW M12MN-ICC35C-BP00,2-GS04 | BAW M12MN-IAC20C-BP00,2-GS04 | |
|
437,01 AUD
List price
|
437,01 AUD
List price
|
437,01 AUD
List price
|
|
| Dimension | Ø 12 x 63 mm | Ø 12 x 63 mm | Ø 12 x 63 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 0.2...3.5 mm | 0.2...3.5 mm | 0.5...2 mm |
| Analog output | Analog, current 0…20 mA | Analog, current 4…20 mA | Analog, current 0…20 mA |
| Output characteristic | falling on approach | falling on approach | falling on approach |
| Limit frequency –3 dB | 1000 Hz | 1000 Hz | 1000 Hz |
| Repeat accuracy per BWN | ±7 µm | ±7 µm | ±7 µm |
| Non-linearity max. | ±53 µm | ±53 µm | ±53 µm |
| Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated | Brass, Nickel-free coated |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Cable with connector, M12x1-Male, 4-pin, 0.20 m, PUR | Cable with connector, M12x1-Male, 4-pin, 0.20 m, PUR | Cable with connector, M12x1-Male, 4-pin, 0.20 m, PUR |
| Operating voltage Ub | 16...30 VDC | 16...30 VDC | 16...30 VDC |
| Ambient temperature | -40...80 °C | -40...80 °C | -40...80 °C |
| IP rating | IP68 | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive Distance Sensor | Inductive Distance Sensor | Inductive Distance Sensor |
Only CAD model download is supported