Similar Illustration
Only CAD model download is supported
Inductive distance sensors
Dimension
Ø 12 x 48 mm
Style Housing
M12x1
Installation
non-flush
Range
0.2...7 mm
Analog output
Analog, current 0…20 mA
Product Features
Cable, 2.00 m, PUR
Cable, 2.00 m, PUR
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BAW M12MG-IAC70G-BP02 | BAW M12MG-ICC70G-BP02 | |
|
385,34 AUD
List price
|
385,34 AUD
List price
|
|
| Dimension | Ø 12 x 48 mm | Ø 12 x 48 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | non-flush | non-flush |
| Range | 0.2...7 mm | 0.2...7 mm |
| Analog output | Analog, current 0…20 mA | Analog, current 4…20 mA |
| Output characteristic | falling on approach | falling on approach |
| Limit frequency –3 dB | 1000 Hz | 1000 Hz |
| Repeat accuracy per BWN | ±7 µm | ±7 µm |
| Non-linearity max. | ±70 µm | ±70 µm |
| Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated |
| Material sensing surface | LCP | LCP |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Operating voltage Ub | 16...30 VDC | 16...30 VDC |
| Ambient temperature | -40...80 °C | -40...80 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive Distance Sensor | Inductive Distance Sensor |
Only CAD model download is supported