Similar Illustration
Only CAD model download is supported
Cylindrical version with metric thread
Dimension
Ø 12 x 50 mm
Style Housing
M12x1
Installation
for flush mounting
Range
0.2...3.5 mm
Analog output
Analog, current 0…20 mA
Recommended alternative
BAW0069
Inductive distance sensors
BAW M12MF-ICC35C-S04G
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BAW M12MF-IAC35C-S04G | BAW M12MF-ICC35C-S04G | BAW M12ME-UAC20C-S04G | BAW M12ME-UAC35C-S04G | |
|
339,03 AUD
List price
|
339,03 AUD
List price
|
347,36 AUD
List price
|
347,36 AUD
List price
|
|
| Dimension | Ø 12 x 50 mm | Ø 12 x 50 mm | Ø 12 x 45 mm | Ø 12 x 45 mm |
|---|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting | for flush mounting |
| Range | 0.2...3.5 mm | 0.2...3.5 mm | 0.5...2 mm | 0.2...3.5 mm |
| Analog output | Analog, current 0…20 mA | Analog, current 4…20 mA | Analog, voltage 0...10 V | Analog, voltage 0...10 V |
| Output characteristic | falling on approach | falling on approach | falling on approach | falling on approach |
| Limit frequency –3 dB | 1000 Hz | 1000 Hz | 1000 Hz | 1000 Hz |
| Repeat accuracy per BWN | ±7 µm | ±7 µm | ±7 µm | ±7 µm |
| Non-linearity max. | ±53 µm | ±53 µm | ±35 µm | ±35 µm |
| Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated | Brass, Nickel-free coated | Brass, Nickel-free coated |
| Material sensing surface | PBT | PBT | PBT | PBT |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 16...30 VDC | 16...30 VDC | 15...30 VDC | 15...30 VDC |
| Ambient temperature | -40...80 °C | -40...80 °C | -40...80 °C | -40...80 °C |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported