Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, straight, 4-pin, A-coded
Switching output
Complementary
Cable
PUR Yellow, 3 m, drag chain compatible
Number of conductors
4
Conductor cross-section
0.34 mm²
Recommended alternative
BCC0HR6
Single-ended cordsets
BCC M415-0000-1A-003-PX4434-030
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BKS-S 19-3-PY-03 | BCC M415-0000-1A-003-PX4434-030 | BCC M415-0000-1A-003-PX4434-050-C003 | BCC M415-0000-1A-014-PS0434-030 | |
|
-
List price
|
31,17 AUD
List price
|
42,08 AUD
List price
|
59,89 AUD
List price
|
|
| Connection | M12x1-Female, straight, 4-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|---|
| Switching output | Complementary | Complementary | - | Complementary |
| Cable | PUR Yellow, 3 m, drag chain compatible | PUR Yellow, 3 m, drag chain compatible | PUR Yellow, 5 m, drag chain compatible | PUR Shielded black, 3 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...80 °C | -40...80 °C | -40...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 240 VDC | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| IP rating | IP68 | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67 |
| Approval/Conformity | cULus |
CE cULus WEEE |
CE cULus WEEE |
CE cULus UKCA WEEE |
| Rated current (40 °C) | - | 4.0 A | 4.0 A | 4.0 A |
Only CAD model download is supported