Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, straight, 4-pin, A-coded
Cable
PUR welding spark resistant Orange, 10 m, drag chain compatible
Number of conductors
4
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-50...90 °C
Recommended alternative
BCC0C7W
Single-ended cordsets
BCC M415-0000-1A-003-PW3434-100
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BKS-S 19-3-SP1-10 | BCC M415-0000-1A-003-PW3434-100 | BCC M425-0000-1A-099-PW3434-100 | BCC M425-0000-1A-003-PW3434-100 | |
|
-
List price
|
72,30 AUD
List price
|
89,20 AUD
List price
|
72,30 AUD
List price
|
|
| Connection | M12x1-Female, straight, 4-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|---|
| Cable | PUR welding spark resistant Orange, 10 m, drag chain compatible | PUR welding spark resistant Orange, 10 m, drag chain compatible | PUR welding spark resistant Orange, 10 m, drag chain compatible | PUR welding spark resistant Orange, 10 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 240 VDC | 250 VDC / 250 VAC | 30 VDC | 250 VDC / 250 VAC |
| Approval/Conformity | cULus |
CE cULus UKCA WEEE |
CE cULus WEEE |
CE cULus UKCA WEEE |
| Switching output | - | Complementary | PNP NO/NC antivalent | Complementary |
| Rated current (40 °C) | - | 4.0 A | 4.0 A | 4.0 A |
| IP rating | - | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Power indicator | - | - | Green LED | - |
| Function indicator (Pin 2) | - | - | LED red | - |
| Function indicator (Pin 4) | - | - | LED yellow | - |
Only CAD model download is supported