Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, straight, 4-pin, A-coded
Power indicator
yes
Function indicator
yes
Switching output
NPN NO/NC antivalent
Cable
PUR black, 3 m, drag chain compatible
Recommended alternative
BCC0HR8
Single-ended cordsets
BCC M415-0000-1A-009-PX0434-030
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BKS-S 19-9-PU-03 | BCC M415-0000-1A-009-PX0434-030 | BCC M415-0000-1A-003-PX0434-030-C028 | BCC M415-0000-1A-003-PX0434-030-C003 | |
|
-
List price
|
37,12 AUD
List price
|
30,17 AUD
List price
|
28,43 AUD
List price
|
|
| Connection | M12x1-Female, straight, 4-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|---|
| Power indicator | yes | Green LED | - | - |
| Function indicator | yes | - | - | - |
| Switching output | NPN NO/NC antivalent | NPN NO/NC antivalent | Complementary | Complementary |
| Cable | PUR black, 3 m, drag chain compatible | PUR black, 3 m, drag chain compatible | PUR black, 3 m, drag chain compatible | PUR black, 3 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 30 VDC | 30 VDC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| IP rating | according to BWN Pr 20 | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
| Function indicator (Pin 4) | - | LED yellow | - | - |
| Rated current (40 °C) | - | 4.0 A | 4.0 A | 4.0 A |
Only CAD model download is supported