Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, angled, 4-pin, A-coded
Power indicator
yes
Function indicator
yes
Switching output
PNP NO/NC antivalent
Cable
PUR welding spark resistant Orange, 5 m, drag chain compatible
Recommended alternative
BCC0A0W
Single-ended cordsets
BCC M425-0000-1A-010-PW3434-050
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BKS-S 20-8-SP1-05 | BCC M425-0000-1A-010-PW3434-050 | BCC M425-0000-1A-003-PW3434-050 | BCC M425-0000-1A-003-PW3434-050-C028 | |
|
-
List price
|
57,42 AUD
List price
|
43,76 AUD
List price
|
46,64 AUD
List price
|
|
| Connection | M12x1-Female, angled, 4-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|---|
| Power indicator | yes | Green LED | - | - |
| Function indicator | yes | - | - | - |
| Switching output | PNP NO/NC antivalent | PNP NO/NC antivalent | Complementary | Complementary |
| Cable | PUR welding spark resistant Orange, 5 m, drag chain compatible | PUR welding spark resistant Orange, 5 m, drag chain compatible | PUR welding spark resistant Orange, 5 m, drag chain compatible | PUR welding spark resistant Orange, 5 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 30 VDC | 30 VDC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Approval/Conformity |
CE cULus |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
cULus WEEE |
| Function indicator (Pin 2) | - | LED white | - | - |
| Function indicator (Pin 4) | - | LED yellow | - | - |
| Rated current (40 °C) | - | 4.0 A | 4.0 A | 4.0 A |
| IP rating | - | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
Only CAD model download is supported