Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M8x1-Female, straight, 3-pin, A-coded
Cable
PUR Yellow, 5 m, drag chain compatible
Number of conductors
3
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-40...80 °C
Recommended alternative
BCC0AKU
Single-ended cordsets
BCC M313-0000-10-001-PX4334-050
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BKS-S 48-PY-05 | BCC M313-0000-10-001-PX4334-050 | BCC M313-0000-10-001-PX4334-050-C003 | BCC M313-0000-10-004-PX4334-050-C028 | |
|
-
List price
|
36,15 AUD
List price
|
37,01 AUD
List price
|
50,03 AUD
List price
|
|
| Connection | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
|---|---|---|---|---|
| Cable | PUR Yellow, 5 m, drag chain compatible | PUR Yellow, 5 m, drag chain compatible | PUR Yellow, 5 m, drag chain compatible | PUR Yellow, 5 m, drag chain compatible |
| Number of conductors | 3 | 3 | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...80 °C | -40...80 °C | -40...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 30 VDC |
| IP rating | IP67 | IP67, IP69K | IP67, IP69K | IP67, IP69K |
| Approval/Conformity |
CE cULus |
CE cULus WEEE |
CE cULus WEEE |
CE WEEE cULus |
| Rated current (40 °C) | - | 4.0 A | 4.0 A | 4.0 A |
| Power indicator | - | - | - | Green LED |
| Function indicator (Pin 4) | - | - | - | LED yellow |
| Switching output | - | - | - | PNP normally open (NO) |
Only CAD model download is supported