Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M8x1-Female, angled, 3-pin, A-coded
Power indicator
yes
Function indicator
yes
Switching output
PNP
Cable
PUR welding spark resistant Orange, 5 m, drag chain compatible
Recommended alternative
BCC0E4L
Single-ended cordsets
BCC M323-0000-10-004-PW3334-050
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BKS-S 49-4-SP1-05 | BCC M323-0000-10-004-PW3334-050 | BCC M323-0000-10-001-PW3334-050 | BCC M313-0000-10-001-PW3334-050 | |
|
-
List price
|
49,99 AUD
List price
|
39,57 AUD
List price
|
39,57 AUD
List price
|
|
| Connection | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
|---|---|---|---|---|
| Power indicator | yes | Green LED | - | - |
| Function indicator | yes | - | - | - |
| Switching output | PNP | PNP normally open (NO) | - | - |
| Cable | PUR welding spark resistant Orange, 5 m, drag chain compatible | PUR welding spark resistant Orange, 5 m, drag chain compatible | PUR welding spark resistant Orange, 5 m, drag chain compatible | PUR welding spark resistant Orange, 5 m, drag chain compatible |
| Number of conductors | 3 | 3 | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 30 VDC | 30 VDC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Approval/Conformity |
CE cULus |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
| Function indicator (Pin 4) | - | LED yellow | - | - |
| Rated current (40 °C) | - | 4.0 A | 4.0 A | 4.0 A |
| IP rating | - | IP67, IP69K | IP67, IP69K | IP67, IP69K |
Only CAD model download is supported