Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M8x1-Female, angled, 3-pin, A-coded
Connection 2
M8x1-Male, straight, 4-pin, A-coded
Cable
PUR black, 0.1 m, drag chain compatible
Number of conductors
3
Cable temperature, fixed routing
-50...90 °C
Recommended alternative
BCC0HRA
Double-ended cordsets
BCC M324-M313-30-300-PX0334-001
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BKS-S 75-1/GS49-PU-00,1 | BCC M324-M313-30-300-PX0334-001 | BCC M323-M313-30-300-PX0334-002 | BCC M323-M313-30-602-PX0334-003 | |
|
-
List price
|
28,58 AUD
List price
|
28,20 AUD
List price
|
38,94 AUD
List price
|
|
| Connection 1 | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 4-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
|---|---|---|---|---|
| Connection 2 | M8x1-Male, straight, 4-pin, A-coded | M8x1-Male, straight, 3-pin, A-coded | M8x1-Male, straight, 3-pin, A-coded | M8x1-Male, straight, 3-pin, A-coded |
| Cable | PUR black, 0.1 m, drag chain compatible | PUR black, 0.1 m, drag chain compatible | PUR black, 0.2 m, drag chain compatible | PUR black, 0.3 m, drag chain compatible |
| Number of conductors | 3 | 3 | 3 | 3 |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 30 VDC |
| IP rating | IP67 | IP67, IP69K/IP67, IP69K | IP67, IP69K/IP67, IP69K | IP67, IP69K/IP67, IP69K |
| Approval/Conformity | CE |
CE cULus UKCA WEEE |
CE cULus WEEE |
CE cULus WEEE |
| Rated current (40 °C) | - | 4.0 A | 4.0 A | 4.0 A |
| Power indicator | - | - | - | LED green/no |
| Function indicator | - | - | - | yes/no |
| Function indicator (Pin 4) | - | - | - | LED yellow |
Only CAD model download is supported